IESNA:LM-63-2002
[TEST]P1645093
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-827-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11934.1
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1438.0 1458.5 1498.7 1540.6 1599.6 1685.1 1797.9 1918.5 2024.5 2143.3 2256.2 2399.0 2551.1 2704.2 2840.1 
2988.9 3158.1 3339.4 3601.9 3884.8 4110.5 4274.7 4408.1 4478.2 4318.3 3876.3 3109.4 1773.1 768.6 355.7 251.4 
190.7 121.4 82.1 43.6 0.0 0.0 
1438.0 1456.8 1495.3 1537.2 1599.6 1683.4 1791.1 1917.6 2028.8 2139.9 2266.4 2403.2 2563.1 2712.7 2847.8 
2998.3 3166.7 3359.1 3630.9 3911.3 4132.8 4294.4 4435.4 4486.7 4332.8 3896.8 3116.2 1761.2 770.3 360.8 255.6 
196.6 121.4 84.6 45.3 0.0 0.0 
1438.0 1456.0 1491.9 1538.0 1601.3 1683.4 1785.1 1908.2 2020.2 2131.4 2255.3 2396.4 2551.1 2704.2 2846.1 
2985.4 3146.2 3368.5 3644.6 3954.9 4231.1 4424.3 4571.4 4677.4 4593.6 4210.6 3441.1 2195.5 970.4 447.1 298.4 
218.0 144.5 98.3 51.3 0.9 0.0 
1438.0 1461.1 1496.1 1540.6 1603.9 1681.7 1774.0 1886.0 2003.1 2109.1 2234.8 2368.2 2528.1 2681.9 2851.2 
2995.7 3150.4 3360.8 3624.9 3963.5 4336.2 4641.5 4904.8 5110.8 5163.8 4911.6 4287.5 3058.1 1509.0 653.2 374.5 
259.9 173.6 110.3 50.4 0.9 0.0 
1438.0 1459.4 1492.7 1538.0 1604.7 1684.2 1770.6 1863.8 1973.2 2086.9 2200.6 2339.1 2498.1 2647.7 2823.0 
2984.6 3137.6 3330.8 3612.1 3973.8 4423.5 4839.0 5304.0 5645.2 5914.5 5936.7 5494.7 4534.6 2935.0 1253.3 
576.2 355.7 217.2 124.8 59.8 1.7 0.0 
1438.0 1458.5 1489.3 1536.3 1602.2 1681.7 1761.2 1848.4 1944.1 2056.1 2167.3 2292.1 2430.6 2588.8 2748.6 
2914.5 3098.3 3308.6 3580.5 3949.8 4430.3 4985.1 5534.9 6074.3 6609.5 6966.9 7011.3 6433.4 5199.7 3225.7 
1256.8 445.4 231.7 131.7 52.2 2.6 0.0 
1438.0 1458.5 1488.4 1533.8 1597.0 1676.5 1762.9 1851.8 1942.4 2045.9 2158.7 2275.8 2395.5 2538.3 2717.8 
2905.1 3050.4 3224.8 3477.9 3805.3 4245.6 4785.9 5407.5 6129.9 6888.2 7588.4 8076.6 8108.2 7531.2 6141.0 
4108.0 1965.5 567.7 243.7 102.6 11.1 0.0 
1438.0 1457.7 1486.7 1532.0 1594.5 1672.3 1760.3 1850.9 1946.7 2042.4 2162.1 2275.8 2392.1 2530.6 2714.4 
2888.0 3027.3 3195.8 3442.8 3771.1 4208.9 4744.1 5354.5 6070.1 6838.7 7556.8 8068.9 8153.5 7608.9 6211.1 
4255.0 2316.0 672.8 259.9 101.7 12.0 0.0 
1438.0 1456.0 1480.8 1522.6 1583.3 1658.6 1747.5 1844.1 1938.1 2039.0 2152.7 2272.4 2381.9 2516.9 2678.5 
2836.7 2951.2 3132.5 3409.5 3777.1 4241.3 4770.6 5343.4 5964.0 6612.9 7254.2 7702.1 7847.5 7426.8 6054.7 
4331.1 2758.9 1349.9 389.9 142.8 29.9 0.0 
1438.0 1449.1 1470.5 1506.4 1562.8 1632.1 1711.6 1795.4 1889.4 1983.5 2079.2 2169.0 2261.3 2362.2 2493.9 
2617.8 2752.0 2994.0 3335.1 3768.6 4268.7 4832.1 5419.5 6005.9 6636.0 7129.3 7409.7 7363.6 6595.0 5278.4 
3948.1 2456.2 1012.2 344.5 156.5 47.9 0.0 
1438.0 1439.7 1456.0 1486.7 1535.5 1592.7 1662.0 1732.1 1801.4 1872.3 1948.4 2008.2 2078.4 2150.2 2247.6 
2350.2 2511.8 2777.7 3148.7 3605.3 4155.0 4780.0 5449.4 6161.5 6807.9 7180.6 7190.0 6591.6 5244.2 3815.6 
2514.4 1295.2 508.7 209.5 79.5 26.5 0.0 
1438.0 1444.8 1457.7 1486.7 1532.9 1592.7 1650.0 1717.6 1780.0 1844.1 1904.8 1955.2 2011.7 2076.6 2163.8 
2271.6 2456.2 2719.6 3054.7 3465.1 3955.8 4515.8 5097.1 5658.8 6046.1 6150.4 5906.8 5216.8 3947.2 2729.0 
1695.3 837.0 357.4 164.1 70.1 23.9 0.0 
1438.0 1434.6 1445.7 1473.1 1516.7 1570.5 1629.5 1691.1 1746.6 1801.4 1850.9 1888.6 1936.4 1998.0 2086.0 
2218.6 2395.5 2594.7 2817.0 3076.1 3406.1 3772.8 4159.3 4521.8 4720.1 4696.2 4439.7 3809.6 2846.1 1878.3 
1104.6 536.9 268.5 138.5 73.5 35.9 0.0 
1438.0 1439.7 1448.3 1473.1 1517.5 1570.5 1625.2 1675.7 1718.4 1751.8 1783.4 1812.5 1854.4 1913.4 1952.7 
1957.0 1921.9 1846.7 1733.8 1603.9 1497.0 1444.8 1396.1 1276.4 1073.8 833.6 625.8 477.1 373.6 318.0 277.0 232.5 
188.1 150.5 104.3 53.0 0.0 
1438.0 1438.0 1444.8 1468.8 1512.4 1560.3 1604.7 1638.1 1660.3 1675.7 1690.2 1683.4 1651.7 1591.0 1499.6 
1377.3 1224.3 1051.6 889.1 762.6 663.4 592.5 537.8 495.0 460.8 425.8 391.6 361.6 333.4 308.6 277.0 241.1 197.5 
154.7 104.3 46.2 0.0 
1438.0 1443.1 1450.0 1474.8 1515.0 1554.3 1577.4 1587.6 1598.7 1597.9 1570.5 1514.1 1425.2 1311.5 1167.0 
1012.2 880.6 781.4 707.9 650.6 599.3 554.9 517.2 489.9 469.4 444.6 412.1 378.7 353.1 321.5 277.0 231.7 186.4 135.9 
85.5 18.0 0.0 
1438.0 1443.1 1454.2 1478.2 1513.2 1536.3 1544.0 1553.4 1551.7 1520.9 1452.5 1354.2 1216.6 1067.8 931.0 837.0 
776.3 728.4 681.4 638.6 589.1 544.6 523.2 513.0 500.1 471.9 435.2 407.0 407.0 388.1 339.4 283.8 213.7 160.7 90.6 7.7 
0.0 
1438.0 1433.7 1450.0 1474.8 1499.6 1508.1 1518.4 1527.8 1503.8 1432.9 1332.8 1196.1 1041.3 913.9 826.7 764.3 
712.2 662.6 610.4 557.4 540.3 534.3 535.2 539.5 528.4 499.3 469.4 460.0 489.9 489.0 475.3 388.1 307.8 224.8 120.5 4.3 
0.0 
1438.0 1431.2 1450.0 1479.9 1495.3 1497.9 1511.5 1511.5 1463.7 1372.2 1242.2 1095.2 959.2 857.5 780.6 714.7 
654.9 589.9 534.3 515.5 504.4 501.8 510.4 518.9 506.1 484.7 463.4 484.7 501.0 489.0 450.6 368.5 303.5 224.8 114.6 1.7 
0.0 
1438.0 1432.0 1455.1 1489.3 1497.9 1499.6 1513.2 1497.9 1430.3 1322.6 1185.8 1040.5 919.9 825.9 741.2 666.9 
599.3 533.5 504.4 489.0 483.0 483.9 496.7 502.7 485.6 463.4 455.7 486.5 480.5 466.8 411.2 344.5 280.4 212.0 102.6 0.0 
0.0 
1438.0 1421.8 1447.4 1481.6 1491.0 1493.6 1507.3 1484.2 1412.4 1296.1 1165.3 1017.4 897.7 803.6 712.2 628.4 
556.6 503.6 483.0 471.1 468.5 472.8 482.2 488.2 479.6 472.8 481.3 518.9 510.4 466.8 393.3 325.7 255.6 177.8 83.8 0.0 
0.0 
1438.0 1418.3 1443.1 1477.3 1487.6 1491.0 1503.0 1480.8 1408.1 1301.2 1159.3 1011.4 898.5 800.2 706.2 624.1 
550.6 499.3 478.8 466.8 465.1 468.5 477.9 483.0 477.1 473.6 482.2 515.5 503.6 454.0 383.0 318.9 247.9 165.0 76.9 0.0 
0.0 
